S Series: Trimax Reciprocating Pumps

Product Image

  • Summary
  • Applications

    High pressure hydraulic applications such as Mining or heavy industrial plants (water based)

  • Description

    Skid-mounted horizontal three plunger design pumping unit. High-efficiency energy through demand-based control. Remote active performance management through internet to sustain reliability and performance throughout the life of the pump.

  • Materials
    • Valves: High grade stainless steel for maximum life. 
    • Valve Chest: High grade stainless steel or E.N.P carbon steel. 
    • Plungers: High purity ceramic plungers or tungsten carbide rams. 
    • Bearings: Spherical roller main journals with lead bronze small and big ends. 
    • Valve Lifters: Fitted as an optional, for safe pressure control. 
    • Unloading Valve: Fitted as an optional, for safe flow diversion. (ATEX, IECEx, MA) 
    • Gland Packing: Self-adjusting spring-loaded Kevlar packing, for maximum sealing 
  • Configuration
    • Pump supplied with oil filter and heat exchanger as stand
    • Health monitoring including oil temperature, level and pressure as stand
    • Operated with variable frequency drives to meet customer demand.
    • Network enabled for remote performance management connectivity.
  • Performance range43- 441 lpm (dependent on model)
  • TemperatureMaximum operating temperature 40OC
  • Power Range38 - 280kW Dependent on model

High Energy Efficiency

  • Variable frequency drives for enhanced efficiency and performance

Reliable Operation

  • Designed for 24/7 duty
  • Inlet pressures between 1 and 8 bar
  • Forced lubrication to critical areas throughout pump
  • Oil filter and heat exchanger is standard
  • Health monitoring is standard, including oil temperature, level and pressure
  • Smooth pressure profile, reduces wear and tear on system components (hoses, seal, valves) caused by destruction pressure surges

Quality Construction

  • Valves made from high grade stainless steel for maximum life
  • Valve chest made from high grade stainless steel or ENP carbon steel
  • Plungers made from high purity ceramic, and rams of tungsten carbide
  • Bearings have spherical roller main journals with lead bronze small and big ends
  • Valve lifters fitted as an optional for safe pressure control
  • Unloading valve fitted as optional for safe flow diversion
  • Gland packing has self-adjusting spring-loaded Kevlar for maximum sealing

Learn more

(PDFs)

360 Service and Support


Replacement Parts


Genuine Armstrong Parts Kits

All the parts you need to keep your systems running perfectly.

Find a Part Kit

resources & tools

More Tools

We have a suite of free online support materials and tools. Find the essentials to learn, apply, and maintain Armstrong equipment.

Get started