Commercial or industrial closed-loop systems, including HVAC chilled-water systems, boiler systems, cooling tower systems, or process water loops.
The Armstrong Intelligent Fluid Management System (iFMS) integrates superior pump-and control technology into a single pumping solution yielding both compact and carefree installation as well as superior energy performance. iFMS is ideally suited for partial or all variable speed chilled-water plant applications (variable primary flow, variable secondary flow, variable condenser water flow). In combination with Parallel Sensorless control iFMS saves 30% or more in energy over any other parallel pumping configuration available today.
Up to 4 pumps in one unit. Catalogue-based pre-engineered solutions or designed to customer specification. Integrated control system (IPS 4000, IPC 11550) or connecting to chiller plant/BMS control. Optional single point power panel
Ready to purchase? Need some help or have questions? Contact one of our closest reps.
Use ADEPT Select, Armstrong's selection tool, to quickly and easily select the model you require.
Lowest installed cost. Lowest operating cost.
(PDFs)
Design Envelope Chilled-Water Integrated Plant Package
System Envelope Energy Transfer Station (SE-ETS)
System Envelope - Fluid Management Station (SE-FMS)
All the parts you need to keep your systems running perfectly.
We have a suite of free online support materials and tools. Find the essentials to learn, apply, and maintain Armstrong equipment.
This video is provided by YouTube. Playing it may allow YouTube to receive information about your device and activity. Enable Maps and embedded content to play the video.
Allow and play video Cookie Settings