Suction Guides

Print Icon Share Icon

Suction Guides

Product Image
Suction Guides - Front
Suction Guides - Side View

  • Summary
  • Applications

    HVAC-system pumping; general purpose pumping; industrial/process pumping (water or glycol based).

  • Description

    The Armstrong Suction Guides (SG) are  multi-function pump fittings that provide a 90° elbow, guide vanes, and an in-line strainer. Suction guides reduce pump installation cost and floor space requirements.

  • Materials

    Cast Iron, ductile iron; grooved, flanged or threaded connections

  • Performance range

    Suitable for all Armstrong commercial pumps and pumping systems

  • Temperature

    230°F (110°C)

  • Size

    1.5” to 20” (40 mm to 500 mm)

Reduced installation cost and footprint

  • No separate in-line strainers, long-radius elbows and superfluous piping (less material cost) 
  • Fewer pipe connections, down from five (or more) to two (less labor cost) 
  • Reduced floor space requirements of up to 20% compared to traditional piping
  • Use of Flow-Trex valves yields further space savings
Design Envelope

Lowest installed cost. Lowest operating cost.


Energy audits

Energy Analysis

We thoroughly examine how and where energy is being used in your business and buildings and then tell you exactly where efficiencies and savings can be found.

Get started

resources & tools

More Tools

We have a suite of free online support materials and tools. Find the essentials to learn, apply, and maintain Armstrong equipment.

Get started

Contact us

Contact us

We are happy to help. Discuss your project and product needs with us, check the status of your shipments, or let us save the day in an emergency.

Get in touch