Glycol Autofill Units

Print Icon Share Icon

Glycol Autofill Units

Product Image
Glycol Autofill Units
Glycol Autofill Units - LeftView
Glycol Autofill Units - LineDrawing

  • Summary
  • Applications

    HVAC systems using bladder and compression tanks up to 90 psi (621 kPa) cold-fill pressure

  • Description

    The Armstrong Glycol Auto-Fill Units provide automatic glycol make-up for HVAC systems. The specially molded mixing tank offers a compact package with built-in housing for controls and make-up pump

  • Materials

    Polypropylene (holding tank), bronze (pump, isolation and check valves), stainless steel/brass (fill ball valves)

  • Performance range
    • Suitable for all bladder and compression tanks up to 90 psi (621 kPa) cold-fill pressure
    • Higher cold-fill pressures available
  • Temperature

    Max fluid temp 140°F (60°C); max ambient temp 104°F (40°C)

Space efficient installation

  • Complete package and space-saving design for minimal footprint
Icon Calculator

ROI Calculator

Calculate the return on investment, when using this product, in just a few quick minutes.
»

Safe and reliable glycol handling

  • Large mixing tank, accommodating system overspill through safety valve and low fluid-level warning (Automatic cut-out switch monitors tank status and shuts down the pump in the event of critical mixture levels) 
  • Standardized, professional component sourcing and factory assembly for maximum lifetime performance 
  • Single source responsibility for best product lifetime support
Case studies

Learn how we've helped customers reduce costs, energy usage, and project risks.
»


Sequence of Operations

(PDF)

Installation & Operating Instructions

(PDF)

Energy audits

Energy Analysis

We thoroughly examine how and where energy is being used in your business and buildings and then tell you exactly where efficiencies and savings can be found.

Get started

resources & tools

More Tools

We have a suite of free online support materials and tools. Find the essentials to learn, apply, and maintain Armstrong equipment.

Get started

Contact us

Contact us

We are happy to help. Discuss your project and product needs with us, check the status of your shipments, or let us save the day in an emergency.

Get in touch