Flex Flange

Product Image
Flex Flange
Flex Flange Front
Flex Flange Side

  • Summary
  • Applications

    Flex Flanges are used in pairs to connect circulating pumps in hydronic systems. Armstrong Flex Flanges rapidly isolate a circulator for service, and eliminate the need to drain and refill the entire system.

  • Description

    Armstrong Flex Flange is a rotating flange designed to allow maximum installation flexibility regardless of pump flange orientation. Flex Flange units are available with a spring check valve to prevent the heating medium flowing in the wrong direction in the event of gravity circulation.

    The Flex Flange integrates a 2-bolt flange connection (common to small circulating pumps) with a full-port ball valve. This practical "all-in-one" design reduces the number of plumbing connections and results in a more reliable and easily-serviced hydronic system.

  • Materials

    Valve and Stem: Brass
    Flange: Cast Iron/Chromate
    Ball: Chrome plated brass
    Stem O-Rings: Buna N
    Seat: PTFE

  • Performance range

    Max working pressure: 150 psig (10.3 bar)

  • Temperature

    Max operating temp: 250°F (121°C)

  • Size

    0.5 - 1.5 inches

Lowest Life Cost

  • Dielectric sleeve prevents galvanic corrosion
  • NPT and sweat connections
  • 1/4 turn open/close lever-style handle
  • Dual Buna N O-ring seals prevent stem leaks
  • Corrosion-resistant brass body and flange

Easy to install

  • Slotted flange bolt holes
  • Rotating flange is faster and easier to install
  • Includes mounting nuts and bolts

Learn more

(PDFs)

360 Service and Support

Flex Flanges

Hydronic Specialties

Hydronic Solutions - digital catalog


Installation & Operating Instructions

(PDF)

Genuine Armstrong Parts Kits

All the parts you need to keep your systems running perfectly.

Find a Part Kit

resources & tools

More Tools

We have a suite of free online support materials and tools. Find the essentials to learn, apply, and maintain Armstrong equipment.

Get started

Contact Us

Contact us

We are happy to help. Discuss your project and product needs with us, check the status of your shipments, or let us save the day in an emergency.

Get in touch