FirePak Vertical In-Line 

Product Image
FirePak VIL Isometric View

  • Summary
  • Applications

    Fire-protection of buildings and other built infrastructure

  • Description

    The Armstrong Vertical In-line (VIL) FirePak line features the full range of VIL fire pumps with electric motor and controller. All mounted, piped, and wired on a base at the factory. The complete package is designed to fit through a standard door.

  • Materials

    Metal base, piping, pump, and control panel; switchgear; electric motor

  • Configuration

    Options available include jockey pump and jockey pump controller. 50 Hz and 60 Hz designs. UL, ULC, and/or FM certification

  • Performance range

    50 – 1500 USgpm

Lowest installed cost and smallest footprint

  • Factory configured and assembled for up to 30% lower cost and up to 90% less installation time over separate supply and installation of equivalent components
  • Pre-assembled package eliminates on-site inertia base, installation waste, and motor-pump alignments
  • Vertical motor positioning requires up to 60% less floor space compared to horizontal-split-case designs. Suitable for tight spaces not accessible to other fire pump configurations
Design Envelope

Lowest installed cost. Lowest operating cost.

»

Minimal project and operating risk

  • Complete pre-assembled package fully certified under UL, ULC, and/or FM (as per NFPA 20 guidelines) for carefree site approval
  • Product design, assembly and testing in a controlled ISO 14000 certified factory environment for trouble-free installation and lifetime performance
  • Single-source responsibility for convenient project and product support

Genuine Armstrong Parts Kits

All the parts you need to keep your systems running perfectly.

Find a Part Kit

resources & tools

More Tools

We have a suite of free online support materials and tools. Find the essentials to learn, apply, and maintain Armstrong equipment.

Get started

Contact Us

Contact us

We are happy to help. Discuss your project and product needs with us, check the status of your shipments, or let us save the day in an emergency.

Get in touch