Expansion Tanks

Print Icon Share Icon

Expansion Tanks

Product Image
Expansion Tanks
Expansion Tanks - FrontView
Expansion Tanks - LineDrawing

  • Summary
  • Applications

    Pressure stabilization in water based mechanical systems such as booster installations, boiler systems, and chiller plants

  • Description

    Armstrong Expansion Tanks are designed to reduce tank sizes by up to 80% over standard designs. Expansion tanks use compressed air to maintain system pressures by accepting and expelling the changing volume of water as it heats and cools. Diaphragm or bladder tank designs isolate the expanded water from the pressure controlling air cushion – which is pre-charged at the factory and can be adjusted in the field to meet final system requirements

  • Materials

    Carbon steel (shell), heavy duty Butyl (diaphragm)

  • Performance range

    AET plain steel expansion tanks: 15 to 525 USgpm flow
    AX diaphragm expansion tanks: 8 to 211 USgpm flow
    Type L bladder type expansion tanks: 10 to 1056 USgpm flow

Lowest footprint

  • Space saving design for up to 80% reduced footprint over standard tank designs

Low operating cost and risk

  • Eliminates air ingress and dampens pressure transients (water hammer) for reduced system corrosion and stress, ultimately extending service intervals and overall system life
  • Stabilizes system pressure, maintaining optimum levels of a critical operating parameter
  • Reduces need for chemical treatment
Sustainability

Sustainability

»

Energy audits

Energy Analysis

We thoroughly examine how and where energy is being used in your business and buildings and then tell you exactly where efficiencies and savings can be found.
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
We are happy to help. Discuss your project and product needs with us, check the status of your shipments, or let us save the day in an emergency.

Get in touch