Design Envelope Parallel Sensorless Pump Controller

Print Icon Share Icon
DE Logo

Design Envelope Parallel Sensorless Pump Controller

Product Image
PSPC Isometric
PSPC Front

  • Summary
  • Applications

    Parallel pumping installations using Design Envelope pumps or variable speed pumps in combination with an Armstrong Integrated Pumping System (IPS) or Integrated Pump Control System (IPC). Ideal for new and retrofit secondary and tertiary circuit single-zone chilled water applications in commercial or industrial settings. Also ideal for primary only heating single zone boiler heating applications. For multi-zone circuits and for variable-primary only chilled water applications please refer to Design Envelope 4000 IPS.

  • Description

    The Armstrong Parallel Sensorless Pump Controller (PSPC) stages individual pumps in a parallel configuration for best overall pumping efficiency. PSPC improves energy efficiency by up to 30% over traditional parallel pumping installations without the use of external sensors. PSPC embeds control logic in each Design Envelope pump, IPS, or IPC for optimal orchestration of the full pump array.

  • Materials

    Aluminum, electronic circuitry, software

  • Configuration

    Circuitry in housing or directly integrated into Design Envelope pump controls, IPS, or IPC

  • Performance range

    Applicable to all Design Envelope pumps and pumping packages of all sizes

Lowest installed cost

  • Software-based Parallel Sensorless control eliminates external sensors and related procurement and installation costs

Design Envelope

Lowest installed cost. Lowest operating cost.

»

Lowest operating cost

  • Best-efficiency staging of multiple pumping units for up to 30% higher energy efficiency and related cost savings over traditional parallel pumping approaches
  • Software-based Parallel Sensorless control eliminates external sensors and related maintenance cost (inspections, replacement, re-calibration)

Icon Calculator

ROI Calculator

Calculate the return on investment, when using this product, in just a few quick minutes.
»

Lowest environmental cost

  • Best-efficiency staging of multiple pumping units for up to 30% higher energy efficiency and related carbon savings over traditional parallel pumping approaches.
Sustainability

Sustainability

»

Lowest project and operating risk

  • Software-based Parallel Sensorless control for eliminating external sensors and related procurement, installation, and maintenance errors
  • PSPC can be easily switched between pumps in a parallel pumping array for accommodating service routines or emergency repairs
Tridel Ventus

Case study: Living up to LEED

Tridel's Ventus at Metrogate is 85% more energy efficient after retrofit.
»

Learn more

(PDFs)


U.S.A. Utility Energy Rebate Info.

Design Envelope Pumps - solution outline

Design Envelope Parallel Sensorless Pump Controller - FAQ

Design Envelope Parallel Sensorless Pump Controller - white paper

Armstrong Design Envelope - FAQs

Energy audits

Energy Analysis

We thoroughly examine how and where energy is being used in your business and buildings and then tell you exactly where efficiencies and savings can be found.
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
We are happy to help. Discuss your project and product needs with us, check the status of your shipments, or let us save the day in an emergency.

Get in touch