Flo-Trex Valves 

Product Image
Flo-Trex Valve Isometric
Flo-Trex_Valve_Front_View

  • Summary
  • Applications

    HVAC-system pumping; general purpose pumping; industrial/ process pumping (water or glycol based).

  • Description

    The Armstrong Flo-Trex Valves (FTV) are multi-function pump fittings that reduce equipment and installation costs

  • Materials

    Cast iron, ductile iron; grooved, flanged or threaded connections

  • Performance Range

    Suitable for all Armstrong commercial pumps

  • Temperature

    230°F (110°C)

  • Size

    1.25” to 20” (32 mm to 500 mm)

Lower installed cost

  • Replacement of long-radius elbows, non-return check valves, globe valves and/ or butterfly valves for reduced material and labor cost 
  • Fewer pipe connections, down from six (or more) to three for reduced labor cost
Design Envelope

Lowest installed cost. Lowest operating cost.

»

You may also be interested in:

Design Envelope

Design Envelope technology enables the greenest, most flexible and most cost effective fluid-flow and HVAC systems on the planet – resulting in both, lowest installed and lowest operating cost with the same equipment.