E.2 Circulators

Product Image
E8 Series Circulators
E16 Series Circulators
E33 Series Circulators
E2 Circulators

  • Summary
  • Applications

    Heating or cooling systems, such as hot water, geothermal, radiant panel and snow melting in large residential and light commercial installations. 

  • Description

    The Armstrong E.2 circulators draw on advanced motor technology and efficient hydraulic design to achieve excellent wire-to-water duty point efficiencies

  • Materials

    Cast iron and lead-free bronze volutes

  • Configuration

    50 Hz and 60 Hz designs

  • Performance range

    Up to 140 USgpm flow; up to 60 ft head

  • Temperature

    Max fluid temp 110°C

  • Power Range

    1/6 hp to 2/5 hp (125 W to 300 W)

  • Size

    3/4” – 3”

Easy installation and upgrades

  •  Compact design minimizes flange-to-flange dimensions 
  •  Spool pieces provide compatibility with a wide range of competing circulators

Leading duty point efficiency

  • Advanced, high efficiency dry motor 
  •  Efficient hydraulics design
Case studies

Learn how we've helped customers reduce costs, energy usage, and project risks.
»

Long-term performance

  • Lasting components and refined product design for extended durability and low lifetime cost
Sustainability

Sustainability

»

Easy maintenance and repair

  • Easy access to mechanical seal
  • Seal replacement in less than five minutes
Service provider

Find a Service Center

Find an authorized Armstrong Service Center in your area.
»

Learn more

(PDFs)

360 Service and Support

E.2 Circulators - solution outline

Hydronic Solutions - digital catalog

Genuine Armstrong Parts Kits

All the parts you need to keep your systems running perfectly.

Find a Part Kit

resources & tools

More Tools

We have a suite of free online support materials and tools. Find the essentials to learn, apply, and maintain Armstrong equipment.

Get started

Contact Us

Contact us

We are happy to help. Discuss your project and product needs with us, check the status of your shipments, or let us save the day in an emergency.

Get in touch