4270 & 4270 Stock Motor Mounted Pumps

Product Image
4270 Stock Motor Mounted Pump
4270 Stock Motor Mounted Pump Sideview
4270 & 4270 stock motor mounted pumps Line drawing

  • Summary
  • Applications

    Building services – Cooling towers, HVAC, general purpose

  • Description

    The Armstrong 4270 close coupled horizontal pumps are motor mounted and designed for long service life and easy maintenance.

  • Materials
    • Cast iron with ULTEM impeller
    • 416 stainless steel shaft
  • Configuration
    • Inside single-spring mechanical seal.
    • Bronze-fitted.
    • Designed for 3,600 RPM (1,800 RPM optional)
  • Performance range

    Up to 3,600 USgpm (227 L/s) flow; up to 130 ft (40 m) head

  • Temperature

    275°F (135°C)  

  • Power Range

    0.33 hp to 60 hp (0.25 kW to 45 kW) 

  • Size

    1.25", 1.5”, 2” (32 mm, 38 mm, 51 mm)

Extended durability and service life

  • High-strength resin impeller minimizes axial thrust, ensuring smooth performance and long life 
  • Permanently lubricated, heavy-duty motor ball bearings accommodate radial loads and residual hydraulic thrusts 
  • Self-lubricating mechanical seal prevents liquid seepage 
  • Aluminum die cast adaptor with integral support foot delivers lightweight and durable construction
Sustainability

Sustainability

»

Easy and cost-effective servicing

  • Radially-split volute can be left in the line while servicing the pump, eliminating needless disconnecting of pipes 
  • Back pull-out design eliminates the need to break piping connections when servicing the pump
Case studies

Learn how we've helped customers reduce costs, energy usage, and project risks.
»

Genuine Armstrong Parts Kits

All the parts you need to keep your systems running perfectly.

Find a Part Kit

resources & tools

More Tools

We have a suite of free online support materials and tools. Find the essentials to learn, apply, and maintain Armstrong equipment.

Get started

Contact Us

Contact us

We are happy to help. Discuss your project and product needs with us, check the status of your shipments, or let us save the day in an emergency.

Get in touch