1050/1060 3-Piece Circulators

Product Image
1050 and 1060 custom in-line circulators
1050 and 1060 custom in-line circulators Backview

  • Summary
  • Applications

    Residential and light commercial pumping, such as hot and chilled water recirculation, potable water distribution, multi-stage zoning, and general industrial service.

  • Description

    The Armstrong 1050/1060 circulators serve residential and light commercial systems that require higher flow and pressure. 1050/1060 circulators also offer the flexibility of customizing the flow curve to specific application requirements.

  • Materials

    Cast iron and lead-free bronze volutes

  • Configuration

    50 Hz and 60 Hz designs

  • Performance range

    250 USgpm flow; 55 ft head

  • Temperature

    Max fluid temp 107°C

  • Power Range

     1/4 hp to 3 hp (0.19 kW to 2.24 kW)

  • Size

    0.75” – 3”

Longest trouble-free operation under severe conditions

  •  Proven seal design made from strong and long-lasting materials for extended heavy-duty operation 
  •  Maintenance-free models eliminating periodic oiling
Sustainability

Sustainability

»

 Reduced inventory cost

  • Three piece modular construction using a universal replacement shaft & bearing module for efficient parts inventory 
  •  Durable and fully serviceable design for repeat pump overhauls and repairs
Case studies

Learn how we've helped customers reduce costs, energy usage, and project risks.
»

Easy and cost-effective servicing

  • Three piece modular construction and back pull-out design for easy replacement of wear components
Service provider

Find a Service Center

Find an authorized Armstrong Service Center in your area.
»

Learn More

(PDFs)

360 Service and Support

1050 & 1060 3-Piece Circulators - brochure

Hydronic Solutions - digital catalog

Genuine Armstrong Parts Kits

All the parts you need to keep your systems running perfectly.

Find a Part Kit

resources & tools

More Tools

We have a suite of free online support materials and tools. Find the essentials to learn, apply, and maintain Armstrong equipment.

Get started

Contact Us

Contact us

We are happy to help. Discuss your project and product needs with us, check the status of your shipments, or let us save the day in an emergency.

Get in touch