S Series: Quinmax Reciprocating Pump

Product Image

  • Summary
  • Applications

    High pressure hydraulic applications such as Mining or heavy industrial plants (water based)

  • Description

    Skid-mounted horizontal five plunger design pumping unit. High-efficiency energy through demand-based control. Remote active performance management through internet to sustain reliability and performance throughout the life of the pump.

  • Materials
    • Valves: High grade stainless steel for maximum life. 
    • Valve Chest: High grade stainless steel or E.N.P carbon steel. 
    • Plungers: High purity ceramic plungers or tungsten carbide rams. 
    • Bearings: Spherical roller main journals with lead bronze small and big ends. 
    • Valve Lifters: Fitted as an optional, for safe pressure control. 
    • Unloading Valve: Fitted as an optional, for safe flow diversion. (ATEX, IECEx, MA) 
    • Gland Packing: Self-adjusting spring-loaded Kevlar packing, for maximum sealing 
  • Configuration
    • Pump supplied with oil filter and heat exchanger as stand
    • Health monitoring including oil temperature, level and pressure as stand
    • Operated with variable frequency drives to meet customer demand.
    • Network enabled for remote performance management connectivity.
  • Performance rangeUp to 493 lpm @ 4000 bar (50 Hz model)
  • TemperatureMaximum operating temperature 40OC
  • Power Range375kW (500 HP) Max

High Energy Efficiency

  • Variable frequency drives for enhanced efficiency and performance

Reliable Operation

  • Designed for 24/7 duty
  • Inlet pressures between 1 and 8 bar
  • Forced lubrication to critical areas throughout pump
  • Oil filter and heat exchanger is standard
  • Health monitoring is standard, including oil temperature, level and pressure
  • Smooth pressure profile, reduces wear and tear on system components (hoses, seal, valves) caused by destruction pressure surges

Quality Construction

  • Valves made from high grade stainless steel for maximum life
  • Valve chest made from high grade stainless steel or ENP carbon steel
  • Plungers made from high purity ceramic, and rams of tungsten carbide
  • Bearings have spherical roller main journals with lead bronze small and big ends
  • Valve lifters fitted as an optional for safe pressure control
  • Unloading valve fitted as optional for safe flow diversion
  • Gland packing has self-adjusting spring-loaded Kevlar for maximum sealing

Replacement Parts
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
Design Envelope

Design Envelope technology enables the greenest, most flexible and most cost effective fluid-flow and HVAC systems on the planet – resulting in both, lowest installed and lowest operating cost with the same equipment.