CMI Series Horizontal Multistage Centrifugal Pump

Product Image

  • Summary
  • Applications

    Domestic water supply and pressure boosting; Gardening/orchards irrigation; Rainwater utilization/harvesting and light industrial use; Cooling tower

  • Description

    The CMI series pump is a horizontal multistage non-self-priming centrifugal pump designed for continuous operation, offering excellent corrosion resistance with stainless-steel casing and impeller and a robust & compact design.

  • Materials

    Casing / Impeller:Stainless Steel, AISI 304 / AISI 316
    Mechanical Seal:Carbon / Ceramic (or) Silicon carbide

  • Performance range

    Up to 27.6 m3/h (460 lpm) flow; max working pressure 10 bar

  • Temperature

    Minimum & Maximum Liquid temperature: -20 to +104°C.

  • Power Range

    0.25 kW to 3 kW

Reliability

  • High quality stainless-steel casing & impeller for excellent corrosion resistance
  • Totally Enclosed Fan Cooled induction motor with oversized Greased-for-life ball bearings
  • Inbuilt thermal overload protection

 

Low maintenance cost

  • Robust construction & designed for Continuous Operation

 

Energy Saving

  • Can adopt to smart controls integration Energy efficient for a longer period.
Sustainability

Sustainability

»

Learn more

(PDFs)


360 Service and Support

CMI Series Horizontal Multistage Centrifugal Pump - brochure


BIMs, models & drawings


Typical specs

Technical overview


Genuine Armstrong Parts Kits

All the parts you need to keep your systems running perfectly.

Find a Part Kit

resources & tools

More Tools

We have a suite of free online support materials and tools. Find the essentials to learn, apply, and maintain Armstrong equipment.

Get started