Armex II: Transfer Expansion & Degassing Equipment

Product Image
Product Coming Soon

  • Summary
  • Applications

    Commercial heating and cooling systems

  • Description

    The Armstrong Armex II are degassing pressure units that combine the benefits of an atmospheric pressure sealed system and a side-stream de-aerator.

  • Performance range

    2.5 bar to 16 bar

  • Temperature

    0° to 70°C

  • Power Range

    0.45 kW to 2.2 kW

Reduced HVAC operating risk and cost

  • Ongoing HVAC system de-aeration (heating) prevents gas bubbles on the boiler heating surfaces, resulting in better heat transfer and reduced corrosion
  • Continuous HVAC system de-aeration eliminates time consuming venting and maintenance procedures. Air-free systems operate more reliably and at minimal noise levels

Design Envelope

Lowest installed cost. Lowest operating cost.

»

360 Service and Support

Legacy - Armex II - brochure


Replacement Parts


Genuine Armstrong Parts Kits

All the parts you need to keep your systems running perfectly.

Find a Part Kit

resources & tools

More Tools

We have a suite of free online support materials and tools. Find the essentials to learn, apply, and maintain Armstrong equipment.

Get started