3760 DualSys (Dual System Digital Pressurisation Units) - Single & Twin Pump

Product Image

  • Summary
  • Applications

    Sealed Water Systems

  • Description

    Compact, Pressurisation Unit’s for two sealed systems from a single enclosure – ideal where space is limited. Maintains a minimum system pressure requirements whilst monitoring system conditions and logging top-up demand.

  • Materials

    Cabinet: Mild steel CR4 Powder Coated.
    Float: WRAS approved
    Break Tank: Polypropylene
    Connection: Brass / Polypropylene.
    Pipework: Braided Flexhose / EPDM / Copper.
    Finish: Powder coated.
    Valves: Brass / PTFE.

  • ConfigurationFloor Standing
  • Performance rangeLP 1–3bar, MP 1-6bar PN 10
  • Temperature5 °C / 85 °C.
  • Power RangeElectric pump, 230V 50Hz 1ph.
  • Size325mm (W) x 609mm (D) x 912mm (H)

Genuine Armstrong Parts Kits

All the parts you need to keep your systems running perfectly.

Find a Part Kit

resources & tools

More Tools

We have a suite of free online support materials and tools. Find the essentials to learn, apply, and maintain Armstrong equipment.

Get started