Tank Heaters

Product Image
Tank heaters
Tank heaters Sideview
Tank Heaters

  • Summary
  • Applications

    Immersion heating of water in storage tanks

  • Description

    The Armstrong Tank Heaters are internal tube bundles designed for use with agitated or non-agitated tanks

  • Materials
    • Copper (tubes)
    • carbon steel (tube sheet)
    • brass (tube supports)
    • cast iron (head
  • Configuration

    Single wall-tube or double wall-tube designs. In compliance with ASME Boiler and Pressure Vessel Code, Section VIII, Division 1

  • Performance range
    • Max flow: 27 to 510 USgpm
    • Max pressure: 125 to 150 PSI (depending on model)
  • Temperature

    35 - 375ËšF

  • Power Range

    N/A

  • Size

    4” to 20” 

High operating flexibility and safety

  • Universal design for usage in both, water and steam applications
  • Wide application spectrum ranging from swimming pools to industrial processes
  • Double-wall design preventing the mixing of internal fluids (a critical feature in potable water applications)
  • Double-wall design for easy leak detection and drainage of fluids to the outside (rather than cross-contaminating the system)
Design Envelope

Lowest installed cost. Lowest operating cost.

»

Easy maintenance

  • Simple access and replacement of tube bundle
Sustainability

Sustainability

»

Learn more

(PDFs)

360 Service and Support


Submittals (Single Wall - Water)

(PDF)

Submittals (Double Wall - Water)

(PDF)


Installation & Operating Instructions

(PDF)

Genuine Armstrong Parts Kits

All the parts you need to keep your systems running perfectly.

Find a Part Kit

resources & tools

More Tools

We have a suite of free online support materials and tools. Find the essentials to learn, apply, and maintain Armstrong equipment.

Get started

Contact Us

Contact us

We are happy to help. Discuss your project and product needs with us, check the status of your shipments, or let us save the day in an emergency.

Get in touch