Plate and frame heat exchangers

Print Icon Share Icon

Plate and frame heat exchangers

Product Image
Plate and frame heat exchangers (PFX)

  • Summary
  • Applications

    Central HVAC and ancillary cooling, lube oil coolers (turbines), seal water coolers (vacuum pumps), gearbox oil cooling (wind turbines), ground water isolation exchangers (geothermal)

  • Description

    The Armstrong PFX plate and frame heat exchangers consist of a number of specially corrugated metal plates assembled in a frame and bolted between two pressure plates (one fixed and one adjustable.) Armstrong plate designs are optimized for best water-to-water heat transfer providing enhanced performance especially in HVAC applications.

  • Materials
    • Frames and pressure plates: stainless steel, painted carbon steel
    • Bolts: stainless steel, zinc-coated carbon steel
    • Support column (optional): stainless steel, painted carbon steel, aluminum
    • Plates: stainless steel, nickel alloys, titanium (-alloys)
    • Gaskets: elastomer materials, sigma coat, compressed fibers (non-asbestos)

  • Configuration

    Range of different connection types and materials. ASME code construction

  • Performance range
    • Standard models available in three pressure ratings: 100 psi, 150 psi, or 300 psi (690 kPa, 1034 kPa and 2068 kPa)
    • Custom designs available for higher pressure requirements
  • Power Range

    N/A

Low installed cost

  • Superior heat transfer coefficients of Armstrong PFX exchangers allow for smaller build and footprint at equivalent or better performance compared to other heat transfer devices – resulting in significant space savings
  • Highly compact design for fast and convenient installation in tight spaces 
Design Envelope

Lowest installed cost. Lowest operating cost.

»

Superior heat transfer rates and excellent building comfort

  • Turbulent-flow design moves the two media in opposite directions and creates strong turbulences for superior heat transfer rates and efficiency
  • Highest responsiveness to changes in system demand for superior space conditioning compared to other similar designs


Icon Calculator

ROI Calculator

Calculate the return on investment, when using this product, in just a few quick minutes.
»

Low operating risk and cost

  • Expandable design for cost effective adaptation to changing overall heating or cooling demands

Sustainability

Sustainability

»

Learn more

(PDFs)

Heat Exchangers - brochure

Plate Heat Exchangers - brochure

You may also be interested in:

Energy audits

Energy Analysis

We thoroughly examine how and where energy is being used in your business and buildings and then tell you exactly where efficiencies and savings can be found.
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
We are happy to help. Discuss your project and product needs with us, check the status of your shipments, or let us save the day in an emergency.

Get in touch