Design Envelope Compass Circulators

Print Icon Share Icon
DE Logo

Design Envelope Compass Circulators

Product Image
Design Envelope Compass Isometric
Design Envelope Compass SS Isometric
Design Envelope Compass Front

  • Summary
  • Applications

    Residential heating and cooling; potable water supply

  • Description

    The Armstrong Compass is an energy-efficient variable speed wet-rotor circulator. Designed to replace existing fixed speed circulators, with popular flange-to-flange dimensions, Compass can be considered a universal replacement for all circulators in its capacity range.

  • Materials

    Cast iron and stainless steel volutes.

  • Configuration

    Eight operation modes with “Auto” algorithm, four Sensorless modes and three fixed speed modes. 50 Hz and 60 Hz designs

  • Performance range

    Up to 20 USgpm (1.26 L/s) flow; up to 20 ft (6.1 m) head

  • Temperature

    Max ambient temp. 40°C; max water temp. 110°C

  • Power Range

    5 W to 45 W

  • Size

    1"

Lowest installed cost

  • Wide performance range (max head 20 ft (6.1m); max flow 20 USgpm (4.54 m3/h))

  • Large wiring chamber and front-mounted terminal block for much easier and faster installation compared to any other circulator currently available
Design Envelope

Lowest installed cost. Lowest operating cost.

»

Lowest operating cost

  • Easy and quick setup of energy-saving features: eight operation modes with “Auto” algorithm, 2 Sensorless modes, 2 constant pressure modes and 3 fixed speed modes
  • Design Envelope Intelligent Variable Speed technology, combined with ECM motors, saves 50% or more in operating cost over fixed speed circulators
Icon Calculator

ROI Calculator

Calculate the return on investment, when using this product, in just a few quick minutes.
»

Lowest environmental cost

  • Design Envelope Intelligent Variable Speed technology, combined with ECM motors, saves 50% or more in electrical energy and related carbon emissions over fixed speed circulators
Sustainability

Sustainability

»

Case studies

Learn how we've helped customers reduce costs, energy usage, and project risks.
»

You may also be interested in:

Energy audits

Energy Analysis

We thoroughly examine how and where energy is being used in your business and buildings and then tell you exactly where efficiencies and savings can be found.
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
We are happy to help. Discuss your project and product needs with us, check the status of your shipments, or let us save the day in an emergency.

Get in touch