Design Envelope 4380 Pump-in-a-Box

Print Icon Share Icon
DE Logo

Design Envelope 4380 Pump-in-a-Box

Product Image
Design Envelope PiB

  • Summary
  • Applications

    HVAC-system pumping; general purpose pumping; industrial/ process pumping (water or glycol based)

  • Description

    Pipe-mounted pump unit with integrated, intelligent controls for space-saving installation and superior energy performance. Saves up to 75% in energy over comparable traditional constant speed or variable frequency operated pump installations. Available for express shipment, usually within 48 hours

  • Materials
    • Cast iron or ductile iron casing
    • Cast iron or bronze impeller
    • Sintered silicone carbide mechanical seal
  • Configuration

    On-board Intelligent Variable Speed controls with Sensorless control. Controls enclosure UL type 12 or UL type 4X (outdoor applications). Equipped with NEMA premium motor. Inside single-spring mechanical seal.

  • Performance range

    Up to 400 USgpm (25 L/s, 43 m) flow: up to 100 ft (30 m) head

  • Temperature

    250o F (121o C)

  • Power Range

    1 hp to 7.5 hp (0.75 kW to 5.5 kW)

  • Size

    1.5" to 4” (40 mm to 100 mm)

Lowest installed cost

  • Vertical In-Line design eliminates the need for inertia bases, housekeeping pads, and flex connectors and reduces required piping
  • Integrated intelligent controls eliminate procurement, installation (incl. wiring), calibration and upkeep of differential pressure sensors
  • Superior energy performance qualifies for significant cost recovery under utility and government rebate programs
  • Design Envelope selections frequently recommend a smaller motor and/or pump which reduces installed cost
Design Envelope

Lowest installed cost. Lowest operating cost.

»

Lowest operating cost

  • Integrated intelligent controls combined with perfect component match-up and tuning provide up to 75% in energy savings over traditional constant speed and variable frequency operated pumping installations
  • Shorter pipe runs for reduced system friction 
Icon Calculator

ROI Calculator

Calculate the return on investment, when using this product, in just a few quick minutes.
»

Lowest environmental cost

  • 75% decrease in energy consumption reduces operational greenhouse gas emissions at equal ratio
  • Elimination of inertia bases, housekeeping pads, flex connectors and superfluous piping avoids all procurement related environmental impacts (material, energy, carbon)
  • Equipment downsizing mitigates environmental impacts associated with procuring unnecessarily large equipment
  • Integrated Twin design packs and ships more economically for less packaging waste compared to loose component shipping and assembly
Sustainability

Sustainability

»

Lowest project and operating risk

  • Integrated intelligent controls make commissioning fast and easy
  • Available for express shipment, usually within 24 hours
  • VIL configuration allows less-disruptive pump service (casing stays in place)

Learn more

(PDFs)


U.S.A. Utility Energy Rebate Info.

Pump-in-a-Box - solution outline

Energy audits

Energy Analysis

We thoroughly examine how and where energy is being used in your business and buildings and then tell you exactly where efficiencies and savings can be found.

Get started

resources & tools

More Tools

We have a suite of free online support materials and tools. Find the essentials to learn, apply, and maintain Armstrong equipment.

Get started

Contact us

Contact us

We are happy to help. Discuss your project and product needs with us, check the status of your shipments, or let us save the day in an emergency.

Get in touch