Astro 2 Hot Water Recirculation System

Product Image
Astro 2 Hot Water Recirculation Pumps and Systems
Astro 2 Hot Water Recirculation Pumps and Systems - Front

  • Summary
  • Applications

    Domestic water distribution in standard two-pipe plumbing installations

  • Description

    The Armstrong Astro 2 hot water re-circulation system automatically circulates water through domestic water pipes. This ensures that hot water is available instantly at every tap throughout a residence. From a cost and environmental point of view, far less water is wasted each time a hot water faucet is opened – saving an average of 12,000 gallons of water annually for a typical four-person household. Ideal for retrofit applications.

  • Materials

    Lead-free bronze or stainless steel (pump casing), ceramic (pump shaft and bearings), PEI (impeller), EPDM (bearing seals)

  • Performance range
    • Longest pipe run between hot water tank and farthest fixture: 250 ft (76 m)
    • Aquastat maintains hot water temperature within a 20°F (11°C) range between 85°F (29°C) and 105°F (40°C)
  • Temperature

    Max water temp 230°F (110°C) 

Water savings

  • Astro 2 hot water recirculation reaps an average annual water savings of 12,000 gallons (based on a family of four spending over 90 hours per year waiting for hot water to arrive at the tap)

Sustainability

Sustainability

»

Increased resident comfort

  • Astro 2 hot water recirculation delivers instant and stable hot water to every tab in a residence – avoiding hot water lag times and fluctuating temperatures

Case studies

Learn how we've helped customers reduce costs, energy usage, and project risks.
»

Learn more

(PDFs)

360 Service and Support

Astro 2 Hot Water Re-circulation Systems - brochure

Hydronic Solutions - digital catalog

Genuine Armstrong Parts Kits

All the parts you need to keep your systems running perfectly.

Find a Part Kit

resources & tools

More Tools

We have a suite of free online support materials and tools. Find the essentials to learn, apply, and maintain Armstrong equipment.

Get started

Contact Us

Contact us

We are happy to help. Discuss your project and product needs with us, check the status of your shipments, or let us save the day in an emergency.

Get in touch