4360 Pump-in-a-Box 

Print Icon Share Icon

4360 Pump-in-a-Box 

Product Image
Pump-in-a-Box
4380 Pump-in-a-Box (PiB)

  • Summary
  • Applications

    HVAC-system pumping; light industrial/ process pumping (water or glycol based)

  • Description

    The Armstrong 4360 pipe-mounted pumps are designed for space-saving installation and are available for express shipment, typically within 48 hours

  • Materials
    • Cast-iron or ductile iron casing 
    • Cast iron or bronze impeller
  • Configuration

    Inside single-spring mechanical seal

  • Performance range

    Up to 175 USgpm (11 L/s) flow; up to 90 ft (27 m) head

  • Temperature

    225°F (107°C)

  • Power Range

    0.5 hp to 3 hp (0.37 kW to 2.2 kW)

  • Size

    1.25" to 3" (32 mm to 80 mm)

Low installed cost

  • Vertical In-Line design eliminates the need for inertia bases, housekeeping pads, flex connectors, and field alignment or grouting requirements 
  • Vertical In-line design minimizes space and pipe requirements 
Icon Calculator

ROI Calculator

Calculate the return on investment, when using this product, in just a few quick minutes.
»

Low energy consumption

  • Armstrong 4360 pumps are equipped with high-efficiency NEMA-premium motors for significant reduction in energy consumption and cost 
  • All motors are suitable for inverter-fed service 
  • Vertical In-Line design minimizes pipe requirements and related friction losses resulting in higher system efficiency
Sustainability

Sustainability

»

Low operating risk

  •  Available for express shipment, typically within 24 hours 
  •  Universal replacement seals, bearings, and motors available locally world-wide
Case studies

Learn how we've helped customers reduce costs, energy usage, and project risks.
»

Learn More

(PDFs)

Pump-in-a-Box - solution outline

Energy audits

Energy Analysis

We thoroughly examine how and where energy is being used in your business and buildings and then tell you exactly where efficiencies and savings can be found.

Get started

resources & tools

More Tools

We have a suite of free online support materials and tools. Find the essentials to learn, apply, and maintain Armstrong equipment.

Get started

Contact us

Contact us

We are happy to help. Discuss your project and product needs with us, check the status of your shipments, or let us save the day in an emergency.

Get in touch