New Solutions Introduced at AHR Expo 2017

living performance

Armstrong is taking customer value in HVAC solutions to the next level with the introduction of our new Design Envelope offerings and our Cloud-based Performance Management Services. We chose Living Performance as our theme to reflect the impact of these solutions, delivering context and insight in real-time. This allows our customers to make proactive and informed decisions and take immediate action to deliver the best possible HVAC performance in their buildings. 

Our new offerings cover our complete Design Envelope pump range, our Design Envelope circulators, and our newest Performance Management service - Pump Manager.


Design Envelope pumps


Armstrong Design Envelope pumps now offer even greater value, further reducing your first installed cost and accelerating your operating cost savings. The latest design delivers unmatched efficiency, the simplest and fastest installation and commissioning, and optimized lifetime performance through real-time insight and action.

We've accomplished this through a completely new design of the 1 to 10 hp range, now featuring Armstrong iECM™ technology as well as the new Armstrong controller on all pumps up to 1250 hp. The iECM technology delivers IE4 levels of efficiency that exceed Department of Energy (DOE) and other regulatory requirements. The new Armstrong controller provides on-board trending and diagnostics, WiFi connectivity, and enhanced control functions, enabling real-time performance management. 

Mechanical and digital technologies combine to create complete pumping solutions that offer extended intelligence and unmatched efficiency.


DE Icons left side

Design Envelope tango™ Pump

To help the industry meet the challenge of providing cost-effective HVAC operations, Armstrong has developed the Design Envelope Tango pump, representing the pinnacle of energy performance. With a shared casing and volutes for 2 motors, industry-leading hydraulic efficiency, energy-saving iECM™ motors, and on-board Parallel Sensorless Pump Control™, Tango offers more value than any other solution available today.

Our patented Parallel Sensorless technology delivers best efficiency-point staging and enables a new approach to traditional duty standby requirements through the inherent redundancy and control capabilities of Design Envelope offerings. These unique capabilities combine to further extend both the installed cost and energy savings available to our customers. 

Design Envelope Tango Pumps are available in 1 hp to 10 hp configurations.


Tango and Performance Management

Design Envelope vertical in-line Pump

Our completely new design of the 1 to 10 hp range includes our Vertical In-Line configuration. As with the Design Envelope Tango pumps these new offerings feature Armstrong iECM™ technology resulting in significant efficiency improvements. These represent the smallest and lightest products available in this range, greatly simplifying installation.

This new 1 to 10 hp range as well as our full line up to 1250 hp include the new Armstrong controller. The on-board controls include auto-flow balancing, providing one-touch commissioning. The new touch-pad display provides a simple and intuitive interface, including step-by-step guidance for any set-up or adjustment requirements. Together these provide the simplest and fastest commissioning, further reducing your first installed cost. In addition the new Armstrong controller provides on-board trending and diagnostics, WiFi connectivity, and enhanced control functions, enabling real-time performance management. 

The Vertical In-Line is the best choice for pump design and orientation. More than 40 years after the installation of the first Vertical In-Line, the new Design Envelope Vertical In-Line
pumps offer even more value to engineers, contractors and building owners, with improvements in all aspects of performance.



Design Envelope 4200H Horizontal Pump

The Design Envelope 4200H Horizontal pumps now include the same new Armstrong controller as our other Design Envelope pumps.

new circulators


Compass R Circulator

With the introduction of the new Compass R, Armstrong has advanced the design of circulators, and substantially augmented the value to contractors and homeowners. The Compass R features an iECM motor - the combination of an ECM motor with our Design Envelope intelligence - delivering excellent energy performance.
.

With the Compass R circulator you can:

  • Minimize energy spending and long-term operating costs
  • Easily retrofit an installed base of circulators
  • Leverage Design Envelope technology for best efficiency

Compass R

Compass h Circulator

Compass H circulators incorporate advanced functionality to assist with your construction and service projects and improve the long-term enjoyment of the building spaces you help create. The Compass H features an iECM motor - the combination of an ECM motor with our Design Envelope intelligence - delivering excellent energy performance.

Easy sizing and selection of the Compass H circulator simplifies your job as a wholesaler or contractor and reduces your inventory requirements.

In the field, the front mounted terminal block reduces installation time. The compass “auto” algorithm intelligently adapts to system demand, so you get the right setup every time and your customers enjoy comfortable room temperatures.

Compass H

S&H Circulator with ECM Motor

Armstrong S&H 3-piece circulators use a proven design that continues to evolve. Now S&H circulators are available with ECM motors for important energy savings over traditional designs for electric motors. Depending on the installation, circulators using ECM technology can be as much as 20% more efficient. Armstrong ECM motors can also accept input from a 0 – 10 V DC external control which makes them compatible with leading BAS / BMS offerings for remote control of pump speed.


H Series Circulator

performance management services



Armstrong has built a reputation as a trusted partner focused on delivering optimal building performance for our customers. We back up our promises with a savings guarantee and we test each and every individual pump prior to shipment, to ensure performance efficiency and flow accuracy.

Customers around the world have benefited from our comprehensive ECO*PULSE Building Health Management service. Now Armstrong is launching a new component-level service called Pump Manager.

The real-time view of pump performance and trends delivered by Armstrong’s Pump Manager will allow our customers to maintain and extend the true energy performance of each pump, while providing predictive and proactive warnings and notifications around pump conditions that may impact overall building performance. 


Performance Management screenshots